AC Motors | Single Phase |

Product Overview: L1510T

L1510T is Baldor's closest match to Grainger/GE 2K501. Search again?




* Click for Larger Image

Catalog Number:  L1510T
Description:  7.5HP,1725RPM,1PH,60HZ,215T,3744LC,OPEN
Ship Weight:  142 lbs.
List Price:  $1379 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Copper windings
Rotors dynamically balanced
Ball bearings
Heavy guage steel frame construction
Features
General purpose including compressors, pumps, conveyors, fans, machine tools and air conditioning units, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.