AC Motors | Pump | 230/460 Volt | 2800-3600 RPM | TEFC Encl |

Product Overview: VLCP4107T




* Click for Larger Image

Catalog Number:  VLCP4107T
Description:  25HP,3510RPM,3PH,60HZ,284LP,0942M,TEFC,F
Ship Weight:  310 lbs.
List Price:  $4868 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Cast iron construction
Designed for vertical mounting
Rotatable conduit box
Stainless steel nameplates
Shaft seals
Energy efficient windings
Two lifting lugs
Features
For medium and high thrust in-line pump applications. Waste water treatment plants, petro chemical industries, pulp and paper mills and agricultural irrigation applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.