AC Motors | General Purpose | 230/460 Volt | 901-1200 RPM |

Product Overview: M3011


 * Click for Larger Image
|
 |
 |
Catalog Number: |
M3011 |
| Description: |
.5HP,1140RPM,3PH,60HZ,48,3418M,OPEN,F1 |
| Ship Weight: |
23 lbs. |
| List Price: |
$511
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Heavy gauge steel frame thru 405T |
 |
|
Cast iron frames available |
 |
|
Ball bearings |
 |
|
Copper windings |
|
 |
 |
 |
Pumps, compressors, machine tools, conveyors, blowers, fans and many other applications requiring three phase power. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|