AC Motors | 50 Hertz | Single Phase | 1400-1800 RPM |

Product Overview: L1508T-50




* Click for Larger Image

Catalog Number:  L1508T-50
Description:  5HP,1455RPM,1PH,50HZ,213T,3730LC,OPSB,F1
Ship Weight:  104 lbs.
List Price:  $1462 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Windings tied each end at every slot for rigidity
Ball bearings
High temperature insulation
Copper windings
Features
Suitable for a wide variety of applications where only 50 hertz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage.


* The image shown is representative only. Actual product may differ in appearance from image shown.