|
 |
 |
 AC Motors | Washdown | 1400-1800 RPM |

Product Overview: JMWDM3558T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
JMWDM3558T |
| Description: |
2HP,1750RPM,3PH,60HZ,145JM,3524M,TEFC,F1 |
| Ship Weight: |
39 lbs. |
| List Price: |
$1044
USD |
| Multiplier Symbol: |
WD |
|
 |
 |
|
Over-sized ball bearing with locked drive end construction for minimum shaft movement |
 |
|
Moisture sealant on bolt heads, between frame and endlplates |
 |
|
Neopren gaskets, Forsheda running contact v-ring |
 |
|
Stainless steel shaft |
 |
|
Electrostatic epoxy coating (Tropicalized) |
|
 |
 |
 |
Commercial and industrial water pumps, food processing and applications where motor is exposed to high pressure washdown. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|