AC Motors | Inverter / Vector | Three Phase | DPG-FV Encl |

Product Overview: IDDRPM323004


 * Click for Larger Image
|
 |
 |
Catalog Number: |
IDDRPM323004 |
| Description: |
300HP,1770RPM,3PH,N/AHZ,L3213,DPG-FV,FOO |
| Ship Weight: |
1360 lbs. |
| List Price: |
$32927
USD |
| Multiplier Symbol: |
E2 |
|
 |
 |
|
Compact square laminated steel frame FL210-L440 (FL180 is extruded aluminum) for inverter duty and vector duty 1000:1 constant torque |
 |
|
Premium class H insulation, 40 C ambient, 1.0 S.F. |
 |
|
Three normally closed thermostats (one per phase) |
 |
|
VPI insulation & insulated O.D.E. bearing is standard on all L440 frames |
|
 |
 |
 |
Extruders, conveyors, crane & hoist systems, converting, pumps, web processing, test stands, traction duty, winders, printing. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|