AC Motors | Inverter / Vector |

Product Overview: IDCSWDM3538




* Click for Larger Image

Catalog Number:  IDCSWDM3538
Description:  .5HP,1750RPM,3PH,60HZ,56C,3515M,TENV,F1
Ship Weight:  35 lbs.
List Price:  $1551 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
Includes all the advantages of our standard "Paint Free" washdown duty motors
Specifically designed and built for use on variable frequency drives
Meets NEMA MG 1, Part 31
Features
Conveyors, Pumps and other equipment in food processing and other severe environments where motors are "washed" on a regular basis. For adjustable speed applications not requiring full torque at zero speed.


* The image shown is representative only. Actual product may differ in appearance from image shown.