AC Motors | Farm Duty | 1400-1800 RPM |

Product Overview: GSL3509M




* Click for Larger Image

Catalog Number:  GSL3509M
Description:  1.5HP,1735RPM,1PH,60HZ,56Z,3523LC,TEFC,F
Ship Weight:  39 lbs.
List Price:  $776 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Heavy duty cast iron housings
Chill cast bronze gears
Precision ground hardened worm
Ball bearings on input shaft
Tapered roller bearings on output shaft
Industry-standard mounting dimensions
Pre-filled with food grade (H1) Klubersynth UH1-6-460 synthetic oil
Sealed housing provides maintenance-free lubed for life operation.
Features
Wide variety of applications requiring slow speed and high torque, ideal for conveyors, material handling, textile machines, packaging machinery, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.