|
 |
 |
 AC Motors | Severe Duty | Three Phase | 208-230/460 Volt |

Product Overview: CWAM3556


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CWAM3556 |
| Description: |
1HP,1155RPM,3PH,60HZ,56C,3520M,TEFC,F1,N |
| Ship Weight: |
45 lbs. |
| List Price: |
$1101
USD |
| Multiplier Symbol: |
SD |
|
 |
 |
|
Proprietary bonded surface coating |
 |
|
Stainless steel shaft extension |
 |
|
Non-contact rotating labyrinth shaft seal |
 |
|
Threaded drain ports |
 |
|
Gasketed and sealed conduit box |
 |
|
FDA approved surface coating |
 |
|
Weatherproof per IEEE45 and USCG259 marine duty (below deck only) |
|
 |
 |
 |
The most severe and corrosive applications, those which use intense high-pressure washdown, and marine applications |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|