AC Motors | Explosion Proof | Three Phase | XPFC Encl |

Product Overview: CM7010A


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CM7010A |
| Description: |
.75HP,1725RPM,3PH,60HZ,56C,X3420M,XPFC |
| Ship Weight: |
35 lbs. |
| List Price: |
$956
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Corrosion resistant epoxy finish |
 |
|
Positively locked drive end bearing |
 |
|
U.L. approved cast conduit box-standard |
 |
|
1.00 Service Factor |
 |
|
Class I, Group D, Class II, Group F & G, T3C |
|
 |
 |
 |
Pumps, blowers, valves, etc.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|