AC Motors | Explosion Proof |

Product Overview: CM7006A




* Click for Larger Image

Catalog Number:  CM7006A
Description:  .5HP,1725RPM,3PH,60HZ,56C,X3416M,XPFC,F1
Ship Weight:  31 lbs.
List Price:  $938 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
Class I, Group D, Class II, Group F & G, T3C
Features
Pumps, blowers, valves, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.