AC Motors | Washdown | 2800-3600 RPM |

Product Overview: CEWDM3555T




* Click for Larger Image

Catalog Number:  CEWDM3555T
Description:  2HP,3490RPM,3PH,60HZ,145TC,3526M,TEFC,F1
Ship Weight:  41 lbs.
List Price:  $1178 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.