Grinders/Buffers | All Families |

Product Overview: 673E




* Click for Larger Image

Catalog Number:  673E
Description:  20C 2P GRNDR-BUFFER W/EXHAUSTS
Ship Weight:  45 lbs.
List Price:  $470 USD
Multiplier Symbol:  G1

View Specifications


Features
6 inch grinder
Two wheels 6"x3/4"x1/2"
Wheel guards are non-exhaust type
Furnished with GA10 eyeshields
Designed to comply with OSHA standards under normal usage
Features
General purpose grinding (36 grit wheel). Useful for wire brisking. Removes scale, rust and deburs small parts.


* The image shown is representative only. Actual product may differ in appearance from image shown.