Grinders/Buffers | All Families |

Product Overview: 632E




* Click for Larger Image

Catalog Number:  632E
Description:  20C 4P GRNDR W/EXH
Ship Weight:  47 lbs.
List Price:  $470 USD
Multiplier Symbol:  G1

View Specifications


Features
Two wheels 6"x3/4"x1/2"
Wheel guards are cast iron, exhaust type
Furnished with GA10 eyeshields
Designed to comply with OSHA standards under normal usage
Features
General purpose grinding. Used for shaping objects by removing material. Sharpens small tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.