|
 |
 |
 AC Motors | Washdown | Three Phase | TENV Encl | 143TC |

Product Overview: ZDWNM3546T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
ZDWNM3546T |
| Description: |
1HP,1745RPM,3PH,60HZ,143TC,3524M,TENV,F1 |
| Ship Weight: |
39 lbs. |
| List Price: |
$3107
USD |
| Multiplier Symbol: |
E2 |
|
 |
 |
|
Totally Enclosed Non Ventilated (TENV) |
 |
|
C-Face with base 143TC-254TC |
 |
|
Supplied with 1024 line count encoder |
 |
|
Stainless Steel Shaft |
 |
|
ForshedaŽ running contact V-ring |
 |
|
Epoxy coating |
 |
|
Moisture sealant on bolt heads, between frame and endplate |
 |
|
ISRŽ (Inverter Spike Resistant) magnet wire |
 |
|
Class H Insulated |
 |
|
Meets NEMA MG 1, Part 31 |
|
 |
 |
 |
Vector Drive Washdown. Material handling, packaging equipment in food processing and other wet environments. For adjustable speed applications requiring full torque from zero to base speed. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|