AC Motors | Inverter / Vector | Three Phase | TENV Encl | 230/460 Volt | 1400-1800 RPM | 254TC |

Product Overview: ZDWNM22937T




* Click for Larger Image

Catalog Number:  ZDWNM22937T
Description:  7.5HP,1765RPM,3PH,60HZ,254TC,3940M,TENV
Ship Weight:  247 lbs.
List Price:  $5152 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
Totally Enclosed Non Ventilated (TENV)
C-Face with base 143TC-254TC
Supplied with 1024 line count encoder
Stainless Steel Shaft
ForshedaŽ running contact V-ring
Epoxy coating
Moisture sealant on bolt heads, between frame and endplate
ISRŽ (Inverter Spike Resistant) magnet wire
Class H Insulated
Meets NEMA MG 1, Part 31
Features
Vector Drive Washdown. Material handling, packaging equipment in food processing and other wet environments. For adjustable speed applications requiring full torque from zero to base speed.


* The image shown is representative only. Actual product may differ in appearance from image shown.