AC Motors | Inverter / Vector | 230/460 Volt | Three Phase | TENV Encl |

Product Overview: ZDVSNCP3581T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
ZDVSNCP3581T |
| Description: |
1HP,1765RPM,3PH,60HZ,143TC,0524M,TENV,F1 |
| Ship Weight: |
58 lbs. |
| List Price: |
$3016
USD |
| Multiplier Symbol: |
E2 |
|
 |
 |
|
Designed specifically for Inverter operation where up to 1000:1 constant torque speed range is required |
 |
|
Includes provisions for stub shaft for hollow shaft encoder, three thermostats, and all 440T frames include an ODE insulated bearing |
 |
|
Insulation system exceeds NEMA MG 1-2006, Part 31.4.4.2 |
 |
|
Continuous constant torque to zero speed |
|
 |
 |
 |
Conveyors, extruders, printing lines, converting, test stands, anywhere constant torque is required over a wide speed range. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|