AC Motors | Inverter / Vector | FL1852C | TEBC Encl |

Product Overview: ZDPM18030C-BV


 * Click for Larger Image
|
 |
 |
Catalog Number: |
ZDPM18030C-BV |
| Description: |
30HP,1800RPM,3PH,60HZ,1852C,TEBC,FOOT, |
| Ship Weight: |
209 lbs. |
| List Price: |
$8913
USD |
| Multiplier Symbol: |
E2 |
|
 |
 |
|
Above premium efficient design utilizing salient pole PM rotor technology to achieve high efficiency, low FLA and optimized power factor |
 |
|
Synchronous speed performance in a compact square frame design FL180 aluminum and FL210-280 laminated steel frame design |
 |
|
Continuous constant torque from base speed down to zero speed 1000:1 turn down |
 |
|
Premium class H insulation |
|
 |
 |
 |
Extruders, conveyors, crane & hoist systems, converting, pumps, web processing, test stands, traction duty, winders, printing. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|