AC Motors | Inverter / Vector | 460 Volt |

Product Overview: ZDPM18020C-BV




* Click for Larger Image

Catalog Number:  ZDPM18020C-BV
Description:  20HP,1800RPM,3PH,60HZ,1844C,TEBC,FOOT,
Ship Weight:  180 lbs.
List Price:  $8892 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
Above premium efficient design utilizing salient pole PM rotor technology to achieve high efficiency, low FLA and optimized power factor
Synchronous speed performance in a compact square frame design FL180 aluminum and FL210-280 laminated steel frame design
Continuous constant torque from base speed down to zero speed 1000:1 turn down
Premium class H insulation
Features
Extruders, conveyors, crane & hoist systems, converting, pumps, web processing, test stands, traction duty, winders, printing.


* The image shown is representative only. Actual product may differ in appearance from image shown.