AC Motors | Inverter / Vector | Three Phase | 1400-1800 RPM | TENV Encl | 230/460 Volt | FL1838C |

Product Overview: ZDNRPM18054C




* Click for Larger Image

Catalog Number:  ZDNRPM18054C
Description:  5HP,1750RPM,3PH,60HZ,1838C,TENV,FOOT,
Ship Weight:  175 lbs.
List Price:  $5692 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
Compact square laminated steel frame FL210-L440 (FL180 is extruded aluminum) for vector duty 1000:1 constant torque
Premium class H insulation, 40 C ambient, 1.0 S.F.
Three normally closed thermostats (one per phase)
VPI insulation & insulated O.D.E. bearing is standard on all L440 frames
Includes 1024 ppr hollow shaft encoder with MS twist lock connector
Features
Test stands, extruders, conveyors, crane & hoist systems, converting, web processing, traction duty, winders, printing.


* The image shown is representative only. Actual product may differ in appearance from image shown.