AC Motors | Inverter / Vector | Three Phase | TEBC Encl |

Product Overview: ZDM3584T




* Click for Larger Image

Catalog Number:  ZDM3584T
Description:  1.5HP,1760RPM,3PH,60HZ,145TC,0530M,TEBC
Ship Weight:  63 lbs.
List Price:  $3392 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
Full torque at zero speed
1000:1 constant torque range
Totally Enclosed Non Ventilated (TENV) or Totally Enclosed Blower Cooled (TEBC)
1/3 thru 500 horsepower
Cast Iron construction
C-Face with base 143TC thru 449TC
Base mount only in frames 5007L-5009L
Class H Insulated
ISRŪ (Inverter Spike Resistant) magnet wire
Meets NEMA MG 1, Part 31
Features
Test stands, material handling, packaging equipment, printing presses, etc. Applications requiring adjustable speed operation with full torque from zero to base speed and constant horseposer to maximum speed.


* The image shown is representative only. Actual product may differ in appearance from image shown.