AC Motors | Inverter / Vector | TEFC Encl | 460 Volt |

Product Overview: ZDFRPM21204C


 * Click for Larger Image
|
 |
 |
Catalog Number: |
ZDFRPM21204C |
| Description: |
20HP, 1750RPM,3PH,60HZ,2162C,TEFC,FOOT |
| Ship Weight: |
290 lbs. |
| List Price: |
$7827
USD |
| Multiplier Symbol: |
E2 |
|
 |
 |
|
Compact square laminated steel frame FL210-L440 (FL180 is extruded aluminum) for vector duty 1000:1 constant torque |
 |
|
Premium class H insulation, 40 C ambient, 1.0 S.F. |
 |
|
Three normally closed thermostats (one per phase) |
 |
|
VPI insulation & insulated O.D.E. bearing is standard on all L440 frames |
 |
|
Includes 1024 ppr hollow shaft encoder with MS twist lock connector |
|
 |
 |
 |
Test stands, extruders, conveyors, crane & hoist systems, converting, web processing, traction duty, winders, printing. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|