AC Motors | Light Industrial / Commercial | 115 Volt |

Product Overview: YPC3625A




* Click for Larger Image

Catalog Number:  YPC3625A
Description:  .5/.33HP,1075/950RPM,1PH,60HZ,56YZ,1732C
Ship Weight:  31 lbs.
List Price:  $419 USD
Multiplier Symbol:  C1

View SpecificationsView Operation Manual


Features
1.0 service factor
40ºC ambient
Automatic thermal overload
Ball bearing
Class B insulation
Extended thru-bolts on 5.13 inch bolt circle for mounting fan shroud
Heavy gage steel yoke with 180º slot for wide angle rotation
Permanent split capacitor
Pull chain switch (2spd only) for high and low speed
Reversible rotation
Shaft slinger
Terminal panel with quick connections
Features
Designed for air circulation


* The image shown is representative only. Actual product may differ in appearance from image shown.