AC Motors | Definite Purpose | 2800-3600 RPM |

Product Overview: WWL3606




* Click for Larger Image

Catalog Number:  WWL3606
Description:  3HP,3450RPM,1PH,60HZ,184YZ,3634L,TEFC,F1
Ship Weight:  73 lbs.
List Price:  $1034 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Shaft supplied with full key and keyway
Extra high breakdown torques for maximum cutting power
Features
Typical applications include woodworking equipment such as table saws, planers, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.