AC Motors | Washdown | 1400-1800 RPM | 145T |

Product Overview: WDM3558TP-9




* Click for Larger Image

Catalog Number:  WDM3558TP-9
Description:  2HP,1750RPM,3PH,60HZ,145T,3524M,TEFC,F1
Ship Weight:  41 lbs.
List Price:  $1034 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Class F insulated motor with 1.15 service factor or higher that operates within class "B" temperature limits at rated horsepower
Moisture resistant insulation system
Top mounted F3 conduit box
Sealed ball bearings with moinsture-resistant grease
C-Face motor windings are epoxy encapsulated for added moisture protection
Features
Poultry processing plants. Designed for use on equipment used to remove feathers from poultry.


* The image shown is representative only. Actual product may differ in appearance from image shown.