AC Motors | Washdown | 230/460 Volt | Three Phase | 56 |

Product Overview: WDM3542




* Click for Larger Image

Catalog Number:  WDM3542
Description:  .75HP,1750RPM,3PH,60HZ,56,3514M,TENV,F1
Ship Weight:  33 lbs.
List Price:  $664 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.