Gear Products | Speed Reducers | 40 Ratio | 56C NEMA | Solid Output | Right-Angle |

Product Overview: WDGF4015AG




* Click for Larger Image

Catalog Number:  WDGF4015AG
Description:  WDF-915-40-B5-G
Ship Weight:  25 lbs.
List Price:  $664 USD
Multiplier Symbol:  GB

View SpecificationsView Operation Manual


Features
Epoxy coated
Heavy duty cast iron housings
304 stainless output shafts and all stainless steel hardware
Industry-standard mounting dimensions
Pre-filled with food grade (H1) Klubersynth UH1-6-460 synthetic oil
Sealed housing provides maintenance-free lubed for life operation
Bissc certified (Baking Industry Sanitation Standards Committee)
Features
Food processing and other applications where units are regularly exposed to high pressure washdown


* The image shown is representative only. Actual product may differ in appearance from image shown.