Gear Products | Speed Reducers | Right-Angle | 30 Ratio | 58 RPM | 140TC NEMA |

Product Overview: WDGF3032BG




* Click for Larger Image

Catalog Number:  WDGF3032BG
Description:  WDF-932-30-B7-G
Ship Weight:  87 lbs.
List Price:  $1633 USD
Multiplier Symbol:  GB

View SpecificationsView Operation Manual


Features
Epoxy coated
Heavy duty cast iron housings
304 stainless output shafts and all stainless steel hardware
Industry-standard mounting dimensions
Pre-filled with food grade (H1) Klubersynth UH1-6-460 synthetic oil
Sealed housing provides maintenance-free lubed for life operation
Bissc certified (Baking Industry Sanitation Standards Committee)
Features
Food processing and other applications where units are regularly exposed to high pressure washdown


* The image shown is representative only. Actual product may differ in appearance from image shown.