AC Motors | Washdown | 575 Volt | 145TC |

Product Overview: VWDM3558T-5




* Click for Larger Image

Catalog Number:  VWDM3558T-5
Description:  2HP,1750RPM,3PH,60HZ,145TC,3524M,TEFC,F1
Ship Weight:  45 lbs.
List Price:  $926 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.