AC Motors | Washdown | Three Phase | 230/460 Volt |

Product Overview: VWDM3538




* Click for Larger Image

Catalog Number:  VWDM3538
Description:  .5HP,1740RPM,3PH,60HZ,56C,3512M,TENV,F1
Ship Weight:  33 lbs.
List Price:  $649 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.