AC Motors | Severe Duty | Three Phase |

Product Overview: VWAM3538




* Click for Larger Image

Catalog Number:  VWAM3538
Description:  .5HP,1740RPM,3PH,60HZ,56C,3512M,TENV,F1
Ship Weight:  33 lbs.
List Price:  $707 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
Proprietary bonded surface coating
Stainless steel shaft extension
Non-contact rotating labyrinth shaft seal
Threaded drain ports
Gasketed and sealed conduit box
FDA approved surface coating
Weatherproof per IEEE45 and USCG259 marine duty (below deck only)
Features
The most severe and corrosive applications, those which use intense high-pressure washdown, and marine applications


* The image shown is representative only. Actual product may differ in appearance from image shown.