AC Motors | Unit Handling | Three Phase | 575 Volt |

Product Overview: VUHM3554T-5




* Click for Larger Image

Catalog Number:  VUHM3554T-5
Description:  1.5HP,1755RPM,3PH,60HZ,145TC,3521M,TEFC
Ship Weight:  40 lbs.
List Price:  $553 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
UL/CSA recognized and CE certified
CEUHM/VEUHM motors are Super-EŽ with NEMA PremiumŽ efficiency
CUHM/VUHM motors are EPAct efficiency and all are inverter-ready
143-145TY and 143-145TYC frame motors have a special base with 56, 143 and 145 slots used on OEM conveyors
56-140 frames have low profile F3 top-mounted conduit box
3 year warranty on Super-EŽ motors
Features
Unit and baggage handling, conveyors, packaging equipment, machine tools, hoists, elevators and door operators.


* The image shown is representative only. Actual product may differ in appearance from image shown.