AC Motors | Unit Handling | 1400-1800 RPM | Single Phase | TEFC Encl |

Product Overview: VUHL3519


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VUHL3519 |
| Description: |
1HP,1725RPM,1PH,60HZ,56C,3524L,TEFC,F3,N |
| Ship Weight: |
41 lbs. |
| List Price: |
$571
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
UL/CSA recognized and CE certified |
 |
|
CEUHM/VEUHM motors are Super-EŽ with NEMA PremiumŽ efficiency |
 |
|
CUHM/VUHM motors are EPAct efficiency and all are inverter-ready |
 |
|
143-145TY and 143-145TYC frame motors have a special base with 56, 143 and 145 slots used on OEM conveyors |
 |
|
56-140 frames have low profile F3 top-mounted conduit box |
 |
|
3 year warranty on Super-EŽ motors |
|
 |
 |
 |
Unit and baggage handling, conveyors, packaging equipment, machine tools, hoists, elevators and door operators. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|