AC Motors | Premium Efficient | 2800-3600 RPM | TENV Encl |

Product Overview: VSSEWDM3541


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VSSEWDM3541 |
| Description: |
.75HP,3500RPM,3PH,60HZ,56C,3520M,TENV,F1 |
| Ship Weight: |
45 lbs. |
| List Price: |
$1393
USD |
| Multiplier Symbol: |
WD |
|
 |
 |
|
Stainless steel motor frame, endplates, conduit box, shaft and base |
 |
|
Moisture resistant ISRŪ |
 |
|
Hydrophobic aspiration system |
 |
|
Endplate rabbets have O-ring seals |
 |
|
Conduit box is welded to the motor frame |
 |
|
Patented bearing seal to protect motor bearings |
 |
|
Epoxy encapsulation |
 |
|
Laser etched nameplate |
 |
|
NEMA PremiumŪ efficiency |
 |
|
3 year warranty |
|
 |
 |
 |
Food processing, packaging, outdoor and highly corrosive environments |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|