AC Motors | Washdown |

Product Overview: VSSEWDM3538




* Click for Larger Image

Catalog Number:  VSSEWDM3538
Description:  .5HP,1765RPM,3PH,60HZ,56C,3516M,TENV,F1
Ship Weight:  41 lbs.
List Price:  $1367 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Stainless steel motor frame, endplates, conduit box, shaft and base
Moisture resistant ISRŪ
Hydrophobic aspiration system
Endplate rabbets have O-ring seals
Conduit box is welded to the motor frame
Patented bearing seal to protect motor bearings
Epoxy encapsulation
Laser etched nameplate
NEMA PremiumŪ efficiency
3 year warranty
Features
Food processing, packaging, outdoor and highly corrosive environments


* The image shown is representative only. Actual product may differ in appearance from image shown.