AC Motors | Unit Handling | 1400-1800 RPM | Three Phase | TEFC Encl | 182TC |

Product Overview: VRBM3161T




* Click for Larger Image

Catalog Number:  VRBM3161T
Description:  3HP,1750RPM,3PH,60HZ,182TC,7543M,TEFC,F3
Ship Weight:  78 lbs.
List Price:  $2579 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Low inertia high efficiency motor with cast aluminum footless frame
DC brake with integral rectifier
Brake coil is connected in the motor conduit box so it may be disconnected and separately excited if the motor is used with an inverter
Features
Baggage conveyors and other applications requiring frequent starting and stopping.


* The image shown is representative only. Actual product may differ in appearance from image shown.