DC Motors | Metric Frames | TEFC Encl | 3.70 HP |

Product Overview: VP3605D




* Click for Larger Image

Catalog Number:  VP3605D
Description:  3.7KW,1750RPM,DC,D112D,3681P,TEFC,F1
Ship Weight:  166 lbs.
List Price:  $5592 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Metric Flange or C-Face per IEC Standards
Bolt on non-metric base
Class F insulation
Tach adaptable except type 135S
20:1 constant torque speed range
Type 135S and 3300P motors are TENV, all others are TEFC
Features
SCR Drive Motors for replacement on machinery requiring metirc mounting dimensions.


* The image shown is representative only. Actual product may differ in appearance from image shown.