DC Motors | Metric Frames | 180 Volt | PM3536P | 2 HP |

Product Overview: VP3588-14




* Click for Larger Image

Catalog Number:  VP3588-14
Description:  2HP 3000RPM TEFC D90C MOTOR
Ship Weight:  70 lbs.
List Price:  $2244 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Metric Flange or C-Face per IEC Standards
Bolt on non-metric base
Class F insulation
Tach adaptable except type 135S
20:1 constant torque speed range
Type 135S and 3300P motors are TENV, all others are TEFC
Features
SCR Drive Motors for replacement on machinery requiring metirc mounting dimensions.


* The image shown is representative only. Actual product may differ in appearance from image shown.