DC Motors | Metric Frames | TEFC Encl |

Product Overview: VP3468D




* Click for Larger Image

Catalog Number:  VP3468D
Description:  1.1/1.5HP,3000RPM,DC,D90D,3432P,TEFC,F2
Ship Weight:  47 lbs.
List Price:  $1110 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Metric Flange or C-Face per IEC Standards
Bolt on non-metric base
Class F insulation
Tach adaptable except type 135S
20:1 constant torque speed range
Type 135S and 3300P motors are TENV, all others are TEFC
Features
SCR Drive Motors for replacement on machinery requiring metirc mounting dimensions.


* The image shown is representative only. Actual product may differ in appearance from image shown.