DC Motors | Metric Frames | 180 Volt | 3000 RPM |

Product Overview: VP3428D




* Click for Larger Image

Catalog Number:  VP3428D
Description:  .37/.50KW,3000RPM,DC,D71D,3416P,TEFC,F2
Ship Weight:  33 lbs.
List Price:  $850 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Metric Flange or C-Face per IEC Standards
Bolt on non-metric base
Class F insulation
Tach adaptable except type 135S
20:1 constant torque speed range
Type 135S and 3300P motors are TENV, all others are TEFC
Features
SCR Drive Motors for replacement on machinery requiring metirc mounting dimensions.


* The image shown is representative only. Actual product may differ in appearance from image shown.