AC Motors | Severe Duty | 2800-3600 RPM | 208-230/460 Volt |

Product Overview: VM8559T




* Click for Larger Image

Catalog Number:  VM8559T
Description:  3HP,3450RPM,3PH,60HZ,145TC,0535M,TEFC,F1
Ship Weight:  66 lbs.
List Price:  $1125 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
All Dirty Duty motors have 416 stainless steel shafts
All ratings meet 50°C ambient at 1.0 Service Factor and weatherproof requirements for IEEE 45 and USCG 259 marine duty (below deck duty only)
Features
Designed with a 416 stainless steel shaft for applications requiring additional protection from corrosive environments. Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions.


* The image shown is representative only. Actual product may differ in appearance from image shown.