|
 |
 |
 AC Motors | Severe Duty |

Product Overview: VM8003


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VM8003 |
| Description: |
1HP,1725RPM,3PH,60HZ,56C,3426M,TEFC,F1 |
| Ship Weight: |
36 lbs. |
| List Price: |
$829
USD |
| Multiplier Symbol: |
SD |
|
 |
 |
|
All Dirty Duty motors have 416 stainless steel shafts |
 |
|
All ratings meet 50°C ambient at 1.0 Service Factor and weatherproof requirements for IEEE 45 and USCG 259 marine duty (below deck duty only) |
|
 |
 |
 |
Designed with a 416 stainless steel shaft for applications requiring additional protection from corrosive environments. Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions.
|
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|