AC Motors | Explosion Proof | 208-230/460 Volt | 901-1200 RPM |

Product Overview: VM7035T




* Click for Larger Image

Catalog Number:  VM7035T
Description:  1.5HP,1150RPM,3PH,60HZ,145TC,3546M,XPFC
Ship Weight:  73 lbs.
List Price:  $1331 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
Class I, Group D, T2C.
Features
Pumps, blowers, valves, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.