AC Motors | Explosion Proof | XPFC Encl | 1400-1800 RPM | 208-230/460 Volt | 145TC |

Product Overview: VM7034T




* Click for Larger Image

Catalog Number:  VM7034T
Description:  1.5//1HP,1755//1460RPM,3PH,60//50HZ,145T
Ship Weight:  55 lbs.
List Price:  $1164 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
Class I, Group D, Class II, Group F & G, T3C
Features
Pumps, blowers, valves, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.