AC Motors | 200 & 575 Volt | 1400-1800 RPM |

Product Overview: VM7006-5


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VM7006-5 |
| Description: |
.5HP,1740RPM,3PH,60HZ,56C,3512M,XPFC,F1 |
| Ship Weight: |
37 lbs. |
| List Price: |
$936
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
All models have torques exceeding NEMA standards |
 |
|
Copper windings |
 |
|
Rotors corrosion treated and precision balanced |
 |
|
1.00 Service Factor |
 |
|
UL and CSA approved for Class I, Group D, Class II, Group F & G, T3C |
|
 |
 |
 |
Shakers blowers, pumps, mixers, etc.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|