AC Motors | General Purpose | Three Phase | 145TC | TEFC Encl | 901-1200 RPM |

Product Overview: VM3556T




* Click for Larger Image

Catalog Number:  VM3556T
Description:  1HP,1155RPM,3PH,60HZ,145TC,3522M,TEFC,F1
Ship Weight:  37 lbs.
List Price:  $742 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.