AC Motors | 200 & 575 Volt | 2800-3600 RPM |

Product Overview: VM3550T-5


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VM3550T-5 |
| Description: |
1.5HP,3450RPM,3PH,60HZ,143TC,3520M,TEFC |
| Ship Weight: |
38 lbs. |
| List Price: |
$623
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Heavy gauge steel frame construction |
 |
|
Pressue cast aluminum end plates with machined steel bearing inserts for extended bearing life |
|
 |
 |
 |
Pumps, fans, gear reducers, conveyors and many other applications with 50 Hz power supply. Motors designed to be used at rated voltage with tolerances of ± 15%. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|