AC Motors | General Purpose | 230/460 Volt | TEFC Encl | Three Phase | 2800-3600 RPM |

Product Overview: VM3541




* Click for Larger Image

Catalog Number:  VM3541
Description:  .75HP,3450RPM,3PH,60HZ,56C,3413M,TEFC,F1
Ship Weight:  21 lbs.
List Price:  $422 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.