AC Motors | General Purpose | 901-1200 RPM | Three Phase | 230/460 Volt |

Product Overview: VM3531




* Click for Larger Image

Catalog Number:  VM3531
Description:  .25HP,1140RPM,3PH,60HZ,56C,3411M,TEFC,F1
Ship Weight:  19 lbs.
List Price:  $503 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.