AC Motors | General Purpose | 901-1200 RPM | ODTF Encl | 208-230/460 Volt |

Product Overview: VM3309T




* Click for Larger Image

Catalog Number:  VM3309T
Description:  5HP,1160RPM,3PH,60HZ,215TC,3734M,ODTF,F1
Ship Weight:  131 lbs.
List Price:  $1289 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.